Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
SL-SADS, SH-SADS, SHD-SADS - Precision Cleaning Thread Conversion Adapters - Hexagon Shoulder Type
Misumi
...
SL-SADS, SH-SADS, SHD-SADS - Precision Cleaning Thread Conversion Adapters - Hexagon Shoulder Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SL-SADS10-30-N5-E10
Vertical Mode
Expand Table
Langue préférée du catalogue
FR
Reset filters
1/5
Traitement de la surface du support
PN
Cleaning Options
CO
Sélection du filetage M
MTRS
M
M
L Incrément de 1 mm
L [mm]
N Sélection du filetage
NTRS
N
N
E Incrément de 1 mm
E [mm]
H
H [mm]
B
B [mm]
(C)
C [mm]
1
2
3
4
5
6
7
8
9
SL-SADS5-20-N3-E5
Degreasing
Normal
5
20
Normal
3
5
3
8
9.2
SL-SADS6-20-N3-E6
Degreasing
Normal
6
20
Normal
3
6
3
10
11.5
SL-SADS8-30-N4-E8
Degreasing
Normal
8
30
Normal
4
8
3
13
15.0
SL-SADS10-30-N5-E10
Degreasing
Normal
10
30
Normal
5
10
4
17
19.6
SL-SADS12-40-N6-E12
Degreasing
Normal
12
40
Normal
6
12
5
19
21.9
SL-SADS14-40-N6-E14
Degreasing
Normal
14
40
Normal
6
14
6
22
25.4
SL-SADS16-40-N8-E16
Degreasing
Normal
16
40
Normal
8
16
7
24
27.7
SL-SADS18-50-N10-E18
Degreasing
Normal
18
50
Normal
10
18
8
27
31.2
SL-SADS20-50-N10-E20
Degreasing
Normal
20
50
Normal
10
20
10
30
34.6
Show compressed display (9 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Misumi
- SL-SADS, SH-SADS, SHD-SADS
Shorttext
Precision Cleaning Thread Conversion Adapters - Hexagon Shoulder Type
Dernières modifications
12.09.2023 08:07:40
Unité
Classifications
CNS
CNSERPBASE Object Properties
Type Code
SL-SADS10-30-N5-E10